Schneider-Electric
 
NSYOPB9UTPN picture- scope
NSYOPB9UTPN
Actassi - rear blanking plate - 9U
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Blanking plate
Colour Grey (RAL 7035)
Complementary
Device composition Fixing elements
1 plate
Mounting location Rear of enclosure
Material Sheet steel leather grain
Fixing mode By screws
Number of rack unit 9U
Net weight 2.84 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 80.000 cm
Package 1 Width 61.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 3.294 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 25
Package 2 Height 93.000 cm
Package 2 Width 82.000 cm
Package 2 Length 122.000 cm
Package 2 Weight 132.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months