Schneider-Electric
 
NSYPC200 picture- scope
NSYPC200
PanelSeT - plastic covers for plinth corners - H = 200 mm RAL 9005
Schneider Electric
Characteristics
Main
Range PanelSeT
Offer type Spare part
Accessory / separate part category Spare part
Product or component type Cover
Application Multi-purpose
For enclosure nominal dimensions -
Mounting support Plinth corner
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SD
Device composition 1 cover
Quantity per set Set of 16
Complementary
Material Plastic RAL 9005
Fixing mode Clipped - on corners of plinth location
Width 80 mm
Depth 198 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.100 cm
Package 1 Width 8.000 cm
Package 1 Length 19.800 cm
Package 1 Weight 53.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 16
Package 2 Height 7.000 cm
Package 2 Width 19.000 cm
Package 2 Length 21.000 cm
Package 2 Weight 784.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months