Schneider-Electric
 
NSYPCVD128 picture- scope
NSYPCVD128
PanelSeT SF/SM single ventilated door - 1200x800 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type 19" door
Application Electronic application
Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Device composition 1 door
1 lock with handle and 5 mm double bar insert
1 locking bar system 4 points
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 5 mm double bar
Number of locks 1
Door type Ventilated
Door opening side Reversible (120 °)
Height Nominal: 1200 mm
Width Nominal: 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 77.5 cm
Package 1 Length 129.5 cm
Package 1 Weight 14.2 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 5
Package 2 Height 50.5 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 84.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months