Schneider-Electric
 
NSYPFCR picture- scope
NSYPFCR
Set of 4 wall fixing lugs for PanelSeT CRN enclosure
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Fixing accessory
Product or component type Wall fixing support
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Rear of enclosure
Installation accessory type Horizontal or vertical position
Range compatibility PanelSeT PanelSeT CRN
Device composition Fixing screws
4 lug
4 pre-mounted sealing gasket
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode Screwed - screw type M8
Screwed - screw type M6
Permanent permissible load 250 kg
249.9 kg
Depth Wall-enclosure separation : 10 mm
Wall-enclosure separation : 10.2 mm
Net weight 0.28 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 15.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 289.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 960
Package 2 Height 107.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 309.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months