Schneider-Electric
 
NSYPFCX picture- scope
NSYPFCX
4 wall fixing brackets in stainless steel AISI 304 for PanelSeT S3X
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Fixing accessory
Product or component type Wall fixing support
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Rear of enclosure
Installation accessory type Horizontal or vertical position
Range compatibility PanelSeT PanelSeT CRN
PanelSeT PanelSeT S3X
Device composition Fixing screws
4 lug
4 pre-mounted sealing gasket
Quantity per set Set of 1
Complementary
Material Stainless steel 304
Fixing mode Screwed - screw type M8
Screwed - screw type M6
Permanent permissible load 250 kg
249.9 kg
Height Real: 74 mm
Width Real: 42 mm
Depth Wall-enclosure separation : 12 mm
Wall-enclosure separation : 11.94 mm
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 15.500 cm
Package 1 Length 8.000 cm
Package 1 Weight 292.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 26.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 12.050 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 100.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 158.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months