|
|
|
NSYPFPLMG
set of 4 polyamid wall mounting lugs for PLM3025 to 108
|
|
|
Main
Range
|
Thalassa
|
Accessory / separate part category
|
Fixing accessory
|
Product or component type
|
Wall fixing support
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
-
|
Mounting location
|
Top and bottom, on rear of the enclosure
|
Range compatibility
|
Thalassa Thalassa PLM
|
Device composition
|
Fixing screws
4 lug
|
Complementary
Material
|
Polyamide 6 with 30 % fibre glass
|
Colour
|
Grey (RAL 7035)
|
Fixing mode
|
Screwed - from the outside location
|
Permanent permissible load
|
100 kg horizontal position
200 kg vertical position
|
Height
|
308 mm
430 mm
530 mm
647 mm
747 mm
847 mm
1056 mm
|
Width
|
255 mm
330 mm
430 mm
436 mm
536 mm
636 mm
852 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.000 cm
|
Package 1 Width
|
10.000 cm
|
Package 1 Length
|
12.000 cm
|
Package 1 Weight
|
226.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
75
|
Package 2 Height
|
36.000 cm
|
Package 2 Width
|
31.000 cm
|
Package 2 Length
|
52.000 cm
|
Package 2 Weight
|
17.000 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
900
|
Package 3 Height
|
85.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
220.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
|
|