Schneider-Electric
 
NSYPHX200 picture- scope
NSYPHX200
4 hygienic stainless-steel adjustable screw jack - height: 200 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Installation accessory
Product or component type Feet
Application Multi-purpose
For enclosure nominal dimensions -
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SD
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SMX
PanelSeT PanelSeT SDX
Device composition 4 feets
Quantity per set Set of 1
Complementary
Material Stainless steel 316L
Surface finish Micro beaded
Fixing mode By screws - structure of enclosure location
Adjustment 20 mm
Permanent permissible load 100 kg
Height 200 mm
Net weight 2.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 15.500 cm
Package 1 Length 27.500 cm
Package 1 Weight 4.192 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months