Schneider-Electric
 
NSYPLAT1053G picture- scope
NSYPLAT1053G
Floor standing polyester enclosure, Thalassa PLA, plain door, ventilated canopy, 1000x500x320mm, IP44, IK10
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa PLA
Enclosure type Multi-purpose
Product or component type Suitable enclosure
Version PLAT
Nominal height 1000 mm
Nominal width 500 mm
Nominal depth 320 mm
Enclosure mounting Floor-standing
Device composition 1 top part
1 bottom part
2 side part
1 rear panel
1 door
1 canopy
Complementary
Body type Open top and sealed bottom part assembled with side parts
Door type Plain front
Number of doors 1 door(s)
Door opening side Reversible (120 °)
Lock type 4 points lock, handle with 5 mm double bar insert
Accessibility for operation Front
Top
Rear
Removable parts Door by hinges
Rear panel by fixing element
Canopy by fixing element
Material Polyester reinforced with fibreglass
Colour Grey (RAL 7035)
Standards IEC 62208
Product certifications Veritas
Electrical insulation class Class II
Environment
IP degree of protection IP44 conforming to IEC 60529 (with ventilated canopy)
IK degree of protection IK10 conforming to IEC 62262 (plain door)
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for storage -35…90 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 35.000 cm
Package 1 Width 53.000 cm
Package 1 Length 104.000 cm
Package 1 Weight 23.000 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 5
Package 2 Height 124.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 133.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No