Schneider-Electric
 
NSYPLM64TVG picture- scope
NSYPLM64TVG
Wall mounted polyester enclosure, PanelSeT PLM, glazed door, with handle, 647x436x250mm, IP66, IK08, RAL 7035
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa PLM
Device short name PLM
Enclosure type Multi-purpose
Category Compact enclosure
Nominal height 647 mm
Nominal width 436 mm
Nominal depth 250 mm
Enclosure mounting Wall mounted
Device composition 1 body
1 door
1 handle lock
Door type Transparent
Lock type 3 points lock, handle with 1242E key lock
Complementary
Number of locks 1
Mounting plate description Without mounting plate
Accessibility for operation Front
Removable parts Door by hinges
Material Body: polyester reinforced with fibreglass
Door: tempered glass
Colour Grey (RAL 7035)
Electrical insulation class Class II
Environment
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.500 cm
Package 1 Width 47.000 cm
Package 1 Length 72.000 cm
Package 1 Weight 11.690 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 21
Package 2 Height 205.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 259.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No