Schneider-Electric
 
NSYPMA105 picture- scope
NSYPMA105
Polyester insulating mounting plate for PLA enclosure H1000xW500mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Back inserts
Step slide
Mounting plate description Insulating
Range compatibility Thalassa Thalassa PLA
Device composition 1 mounting plate
Material Polyester
Colour Grey (RAL 7035)
Complementary
Fixing mode By screws - screw type M8 - on back inserts location
Permanent permissible load 150 kg
Height Nominal: 1000 mm
Real: 890 mm
Width Nominal: 500 mm
Real: 375 mm
Depth Real : 125 mm
Thickness 5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 37.500 cm
Package 1 Length 88.000 cm
Package 1 Weight 2.770 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 25.000 cm
Package 2 Width 35.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 55.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months