Schneider-Electric
 
NSYPMA2736G picture- scope
NSYPMA2736G
Insulating polyester mounting plate for PLS box 27x36cm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions - H: 270 mm W: 360 mm
Mounting location Back inserts
Mounting plate description Insulating
Range compatibility Thalassa Thalassa PLS
Device composition 1 mounting plate
Material Polyester
Colour Grey (RAL 7035)
Complementary
Fixing mode By screws - screw type M6 - on back inserts location
Permanent permissible load 150 kg
Height Real: 320 mm
Width Real: 230 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.300 cm
Package 1 Width 23.000 cm
Package 1 Length 32.000 cm
Package 1 Weight 402.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 250
Package 2 Height 40.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 114.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No