Schneider-Electric
 
NSYPNOPB picture- scope
NSYPNOPB
Actassi - levelling feet - set of 4 - M12
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Levelling feet
Accessory / separate part category Installation accessory
Provided equipment Fixing elements
Quantity per set Set of 4
Complementary
Mounting location Enclosure
Fixing mode Direct fixing: M12
Range compatibility Actassi OPB
Actassi VDC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 12.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 326.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months