Schneider-Electric
 
NSYPNVDA picture- scope
NSYPNVDA
Actassi - levelling feet - set of 4 - M12
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Levelling feet
Accessory / separate part category Installation accessory
Quantity per set Set of 4
Complementary
Mounting location Bottom frame of enclosure
Plinth
Fixing mode Direct fixing: M12
Enclosure material Steel
Adjustment Adjustable in height
Height 30 mm
Range compatibility Actassi VDA
Actassi VDS
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 10.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 180.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.72 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months