Schneider-Electric
 
NSYR19DN picture- scope
NSYR19DN
Actassi - DIN rail - 19" upright
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type DIN rail
Accessory / separate part category Mounting and fixing accessory
Complementary
Device composition 1 DIN rail
Fixing elements
Mounting location 19" upright
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 5.000 cm
Package 1 Length 49.500 cm
Package 1 Weight 374.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 200
Package 2 Height 47.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 100.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months