Schneider-Electric
 
NSYRUFOPB picture- scope
NSYRUFOPB
Actassi - wheel - set of 4
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Wheel
Accessory / separate part category Installation accessory
Provided equipment Fixing elements
Quantity per set Set of 4
Complementary
Mounting location Enclosure knock-out point
Fixing mode By fixing kit
Range compatibility Actassi VDC
Actassi OPB
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 25.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 460.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 150
Package 2 Height 44.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 77.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months