Schneider-Electric
 
NSYSBRF88 picture- scope
NSYSBRF88
Actassi - 19" upright support - set of 2 - depth 800 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type 19" upright support
Accessory / separate part category Installation accessory
Device application To reinforce the rigidity
Provided equipment Fixing elements
Quantity per set Set of 2
Complementary
Mounting location Framework
Range compatibility Actassi VDS
Actassi VDA
Number of rack unit 47U
29U
24U
33U
42U
38U
Width Rack: 800 mm
Depth Rack : 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 5.0 cm
Package 1 Length 68.0 cm
Package 1 Weight 1.54 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months