Schneider-Electric
 
NSYSCX12060 picture- scope
NSYSCX12060
Stainless canopy 304L, Scotch Brite® finish, for enclosures W1200xD600 mm.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Multi-purpose
Range compatibility PanelSeT PanelSeT SFX
PanelSeT
For enclosure nominal dimensions -
Mounting location On top of enclosure
Device composition 1 canopy
Fixing elements
Complementary
Quantity per set Set of 1
Material Stainless steel 304L
Surface finish Scotch-Brite® brushed
Fixing mode By fixing element - same holes as the eyebolts location
Height 84 mm
Width 1248 mm
Depth 649 mm
Thickness 1.5 mm
Net weight 13.654 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 66.000 cm
Package 1 Length 126.000 cm
Package 1 Weight 13.654 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 60.000 cm
Package 2 Width 100.000 cm
Package 2 Length 130.000 cm
Package 2 Weight 172.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months