|
|
|
NSYSFHFBK186
EMC coupling kit for SFHF Enclouser Height 1800X Depth 600
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Fixing accessory
|
Product or component type
|
EMC coupling kit
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
- H: 1800 mm D: 600 mm
|
Mounting location
|
Side by side
|
Range compatibility
|
PanelSeT PanelSeT SM
PanelSeT PanelSeT S3HF
PanelSeT PanelSeT SFHF
PanelSeT PanelSeT SF
|
Environment
IP degree of protection
|
IP55 conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.500 cm
|
Package 1 Width
|
34.000 cm
|
Package 1 Length
|
36.000 cm
|
Package 1 Weight
|
1.682 kg
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
120.000 cm
|
Package 2 Width
|
100.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
179.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
52da316e-d4e1-4114-85c0-32a03b2934fd
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Take-back
|
No
|
|
|