|
|
|
NSYSFN18860P
Floor standing modular electrical enclosure, PanelSeT SFN, decarbonized steel, mounting plate, 1800x800x600mm, IP55
|
|
|
Main
Range
|
PanelSeT
|
Extended range
|
PanelSeT SFN
|
Application
|
Multi-purpose
|
Product or component type
|
Suitable enclosure
|
Enclosure nominal height
|
1800 mm
|
Enclosure nominal width
|
800 mm
|
Enclosure nominal depth
|
600 mm
|
Enclosure mounting
|
Floor-standing
|
Device composition
|
2 sliding rails
4 mounting plate quick-fixing brackets
1 structure
1 door
1 locking system with handle: door
1 rear panel
1 roof
1 mounting plate
|
Complementary
Structure type
|
Formed from a single section
Perforated structure with a pitch of 25 mm
Vertical uprights joined with top and bottom frames
Panels and doors built into the structure
|
Door opening side
|
Reversible (120 °)
|
Door type
|
Plain front
|
Mounting plate description
|
Plain
|
Type of gland plate
|
Without gland plate
|
Lock type
|
4 points lock, handle with 5 mm double bar insert front door
|
Number of doors
|
Front: 1 door(s)
|
Accessibility for operation
|
Rear
Front
Sides of enclosure
|
Removable parts
|
Door by screws hinge
Mounting plate by screws mounting plate bracket
Rear panel by screws
Roof by screws
Mounting plate bracket by screws
Sliding rail by screws
|
Material
|
Frame: galvanised steel
Uprights: galvanised steel
Door: sheet steel
Panels: sheet steel
Hinge: zamak
Handle: polyamide 6 with 30 % fibre glass
|
Surface finish
|
Epoxy-polyester powder
|
Colour
|
Enclosure: grey (RAL 7035)
Handle: black (RAL 9005)
|
Net weight
|
104.7 kg
|
Environment
Standards
|
IEC 62208
|
NEMA degree of protection
|
NEMA 3R/12
|
IP degree of protection
|
IP55 conforming to IEC 60529
|
IK degree of protection
|
IK10 conforming to IEC 62262
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
195 cm
|
Package 1 Width
|
85 cm
|
Package 1 Length
|
70 cm
|
Package 1 Weight
|
118.2 kg
|
Offer Sustainability
Contractual warranty
|
|