Schneider-Electric
 
NSYSFNC105 picture- scope
NSYSFNC105
Bottom and top frame, PanelSeT SFN, for electrical enclosure W1000 D500mm, roof included
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Application Multi-purpose
Product or component type Framework kit
For enclosure nominal dimensions - W: 1000 mm D: 500 mm
Mounting location Bottom of vertical uprights
Top of vertical uprights
Range compatibility PanelSeT PanelSeT SFN
Device composition 1 bottom frame
1 roof
1 top frame
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - each corner of enclosure location
Height 110 mm
Width 1000 mm
Depth 500 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.000 cm
Package 1 Width 52.000 cm
Package 1 Length 101.000 cm
Package 1 Weight 19.500 kg
Unit Type of Package 2 P12
Number of Units in Package 2 8
Package 2 Height 125.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 167.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 97
Contractual warranty
Warranty 18 months