Schneider-Electric
 
NSYSFNC36 picture- scope
NSYSFNC36
Bottom and top frame, PanelSeT SFN, for electrical enclosure W300 D600mm, roof included
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Application Multi-purpose
Product or component type Framework kit
For enclosure nominal dimensions - H: 2000 mm W: 300 mm D: 600 mm
Mounting location Bottom of vertical uprights
Top of vertical uprights
Range compatibility PanelSeT PanelSeT SFN
Device composition 1 bottom frame
1 roof
1 top frame
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws - each corner of enclosure location
Height 110 mm
Width 300 mm
Depth 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 31 cm
Package 1 Width 61 cm
Package 1 Length 15 cm
Package 1 Weight 9.7 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 120 cm
Package 2 Width 100 cm
Package 2 Length 80 cm
Package 2 Weight 207.9 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months