Schneider-Electric
 
NSYSFND128T picture- scope
NSYSFND128T
Glazed door, PanelSeT SFN, for electrical enclosure H1200 W800mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions - H: 1200 mm W: 800 mm
Mounting location Front
Side
Range compatibility PanelSeT PanelSeT SFN
Device composition 1 door
1 lock with handle and 5 mm double bar insert
1 locking bar system 4 points
4 hinges
4 locking bar catches
Quantity per set Set of 1
Complementary
Material Door: Securit glass
Door: sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 5 mm double bar
Number of locks 1
Door type Glazed
Door opening side Reversible (120 °)
Height Nominal: 1200 mm
Width Nominal: 769 mm
Net weight 14 kg
Environment
IK degree of protection IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 78.000 cm
Package 1 Length 123.000 cm
Package 1 Weight 15.500 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 69.000 cm
Package 2 Width 80.000 cm
Package 2 Length 123.000 cm
Package 2 Weight 181.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 82
Contractual warranty
Warranty 18 months