Schneider-Electric
 
NSYSFND20102D picture- scope
NSYSFND20102D
Double plain door, PanelSeT SFN, PanelSeT SM, for electrical enclosure H2000 W1000mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions - H: 2000 mm W: 1000 mm
Mounting location Front
Range compatibility PanelSeT PanelSeT SFN
Device composition 1 lock with handle and 5 mm double bar insert
1 locking bar system 4 points
2 door
1 locking bar system 2 points
2 reinforcement frame
8 hinges
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 5 mm double bar
Number of locks 1
Door type External plain
Door opening side Reversible (120 °)
Maximum load 60 kg/m²
Height Nominal: 1966 mm
Width Nominal: 969 mm
Net weight 18.9 kg
Environment
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 200 cm
Package 1 Width 58 cm
Package 1 Length 10 cm
Package 1 Weight 41.6 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 10
Package 2 Height 120 cm
Package 2 Width 200 cm
Package 2 Length 61 cm
Package 2 Weight 445.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months