Schneider-Electric
 
NSYSFND203 picture- scope
NSYSFND203
Plain door, PanelSeT SFN, PanelSeT SM, for electrical enclosure H2000 W300mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions - H: 2000 mm W: 300 mm
Mounting location Side
Front
Range compatibility PanelSeT PanelSeT SFN
Device composition 4 hinges
1 lock with handle and 5 mm double bar insert
4 locking bar catches
1 locking bar system 4 points
1 door
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 5 mm double bar
Number of locks 1
Door type External plain
Door opening side Reversible (120 °)
Height Nominal: 1966 mm
Width Nominal: 269 mm
Net weight 18 kg
Environment
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 200 cm
Package 1 Width 28 cm
Package 1 Length 6 cm
Package 1 Weight 14.3 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 18
Package 2 Height 120 cm
Package 2 Width 200 cm
Package 2 Length 47 cm
Package 2 Weight 279 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months