Schneider-Electric
 
NSYSFNHD2 picture- scope
NSYSFNHD2
Handle for insert types DIN, KABA,ASSA, PanelSeT SFN, Spacial SM, for electrical enclosure, RAL9005
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Handle
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Handle
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Spacial Spacial SM
Device composition 1 handle
Fixing elements
Quantity per set Set of 1
Material Handle: polyamide 6 with 30 % fibre glass
Label frame: polycarbonate
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 7 cm
Package 1 Length 31 cm
Package 1 Weight 416.6 g
Unit Type of Package 2 PAM
Number of Units in Package 2 600
Package 2 Height 50 cm
Package 2 Width 120 cm
Package 2 Length 100 cm
Package 2 Weight 264.96 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg CO2 eq, Total Life cycle) 2