Schneider-Electric
 
NSYSFNHS1 picture- scope
NSYSFNHS1
Handle for shaped inserts and cylindrical barrels, PanelSeT SFN, PanelSeT SM, for electrical enclosure, RAL9005
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Handle
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Handle
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility PanelSeT PanelSeT SM
PanelSeT PanelSeT SF
Device composition 1 handle
Fixing elements
Quantity per set Set of 1
Material Handle: polyamide 6 with 30 % fibre glass
Label frame: polycarbonate
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 5.000 cm
Package 1 Length 31.500 cm
Package 1 Weight 436.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 16
Package 2 Height 10.500 cm
Package 2 Width 33.000 cm
Package 2 Length 43.000 cm
Package 2 Weight 7.310 kg
Unit Type of Package 3 P12
Number of Units in Package 3 768
Package 3 Height 106.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 365.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months