Schneider-Electric
 
NSYSFNV12 picture- scope
NSYSFNV12
Vertical uprights, PanelSeT SFN, for electrical enclosure H1200mm, set of 4
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Vertical upright
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting support Bottom frame and top frame with roof
Range compatibility PanelSeT PanelSeT SFN
Device composition 4 upright
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Textured epoxy polyester
Fixing mode By screws - screw type M12
Height 1200 mm
Width 45 mm
Depth 45 mm
Net weight 11.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 21.000 cm
Package 1 Length 113.000 cm
Package 1 Weight 12.000 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 40
Package 2 Height 65.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 510.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 74
Contractual warranty
Warranty 18 months