Schneider-Electric
 
NSYSFNV18 picture- scope
NSYSFNV18
Vertical uprights, PanelSeT SFN, for electrical enclosure H1800mm, set of 4
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Vertical upright
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting support Bottom frame and top frame with roof
Range compatibility PanelSeT PanelSeT SFN
Device composition 4 upright
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Textured epoxy polyester
Fixing mode By screws - screw type M12
Height 1800 mm
Width 45 mm
Depth 45 mm
Net weight 17.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 171 cm
Package 1 Width 21 cm
Package 1 Length 5 cm
Package 1 Weight 19.8 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 45
Package 2 Height 120 cm
Package 2 Width 200 cm
Package 2 Length 70 cm
Package 2 Weight 891 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months