Schneider-Electric
 
NSYSFX201260 picture- scope
NSYSFX201260
SFX 304L stainless suitable enclosure, H2000xW1200xD600mm, Scotch Brite® finish.
Schneider Electric
Characteristics
Main
Range PanelSeT
Product name PanelSeT SFX
Enclosure type Multi-purpose
Category Suitable enclosure
Nominal height 2000 mm
Nominal width 1200 mm
Nominal depth 600 mm
Product installation Floor-standing
Device composition 1 structure
2 door with reinforcement frame
1 locking system with handle: door
4 mounting plate bracket
1 cable gland plate
Complementary
Body type Single piece structure folded and welded
Rear panel integrated
Door type Plain
Number of doors Front face: 2 door(s)
Door opening side Reversible (120 °)
Lock type 3 points lock, handle with 5 mm double-bar insert
Mounting plate description Without mounting plate
Type of gland plate Plain
Accessibility for operation Front
Side
Removable parts Door by hinges
Mounting plate bracket by screws
Cable gland plate by clips
Material Structure and door: stainless steel 304L
Handle: zamak
Hinge: stainless steel
Surface finish Enclosure: Scotch-Brite® brushed
Handle: painted
Net weight 113.5 kg
Environment
Standards IEC 62208
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Environmental characteristic Corrosive
Specific hygiene
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 213.000 cm
Package 1 Width 125.000 cm
Package 1 Length 69.000 cm
Package 1 Weight 138.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months