Schneider-Electric
 
NSYSFXJG picture- scope
NSYSFXJG
Rubber sealing gasket 4 x 9 for joining stainless steel enclosures SFX
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Sealing accessory
Product or component type Gasket
Application Multi-purpose
Mounting location Enclosure
Range compatibility PanelSeT SFX enclosure
Complementary
Colour Black
Fixing mode Adhesive - enclosure location
Width 9 mm
Length 7 m
Thickness 4 mm
Net weight 0.088 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.200 cm
Package 1 Width 24.000 cm
Package 1 Length 24.000 cm
Package 1 Weight 88.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No