Schneider-Electric
 
NSYSM10M5HP picture- scope
NSYSM10M5HP
Insulated head screw M5x10mm. Supply: 100 units
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Fixing accessory
Product or component type Screw
Anwendung Multi-purpose
Complementary
Range compatibility Thalassa Thalassa PLA
Thalassa Thalassa PLM
Thalassa Thalassa PLS
PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
PanelSeT PanelSeT S3CM
Mounting support Cable duct (respect electrical insulation)
Quantity per set Set of 100
Length 10 mm
Thread type M5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.600 cm
Package 1 Width 0.600 cm
Package 1 Length 1.000 cm
Package 1 Weight 3.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 18.000 cm
Package 2 Width 14.500 cm
Package 2 Length 1.000 cm
Package 2 Weight 367.000 g
Unit Type of Package 3 P12
Number of Units in Package 3 52000
Package 3 Height 60.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 206.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months