Schneider-Electric
 
NSYSMX16840 picture- scope
NSYSMX16840
SMX 304L stainless monobloc enclosure, H1600xW800xD400mm, Scotch Brite® finish.
Schneider Electric
Characteristics
Main
Range PanelSeT
Product name PanelSeT SMX
Enclosure type Multi-purpose
Category Compact enclosure
Nominal height 1600 mm
Nominal width 800 mm
Nominal depth 400 mm
Product installation Floor-standing
Device composition 1 body
1 cable gland plate
1 locking system with handle: door
4 mounting plate bracket
1 door
Complementary
Body type Single piece body folded and welded
Door type Plain
Door opening side Reversible (120 °)
Number of doors Front face: 1 door(s)
Lock type 3 points lock, handle with 5 mm double-bar insert
Type of gland plate Plain
Accessibility for operation Front
Mounting plate description Without mounting plate
Material Body and door: stainless steel 304L
Handle: zamak
Hinge: stainless steel
Removable parts Door by hinges
Mounting plate bracket by screws
Cable gland plate by clips
Surface finish Enclosure: Scotch-Brite® brushed
Handle: painted
Net weight 93.5 kg
Environment
Standards IEC 62208
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Product certifications CAN/CSA 22
UL 508
Environmental characteristic Corrosive
Specific hygiene
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 173.000 cm
Package 1 Width 85.000 cm
Package 1 Length 49.000 cm
Package 1 Weight 90.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months