Schneider-Electric
 
NSYSPBOPB picture- scope
NSYSPBOPB
Actassi - cable support - set of 1 - 1U
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Cable support
Accessory / separate part category Cable management accessory
Provided equipment Fixing elements
Quantity per set Set of 1
Complementary
Range compatibility Actassi OPB
Mounting location Rear of enclosure
Number of rack unit 1U
Net weight 420 g
Material Steel
Surface finish Zinc coated
Adjustment Adjustable in height, steps of 44.45 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 56.5 cm
Package 1 Length 2.5 cm
Package 1 Weight 420.0 g
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months