Schneider-Electric
 
NSYSPCP picture- scope
NSYSPCP
Cable ducting support to be used with 22mm-diameter products
Schneider Electric
Characteristics
Main
Accessory / separate part category Cable management accessory
Product or component type Support
Product destination Cable duct
Range compatibility Thalassa Thalassa PLA
Thalassa Thalassa PLS
Thalassa Thalassa PLM
PanelSeT PanelSeT SBM
PanelSeT PanelSeT S3D
Spacial Spacial S3CM
PanelSeT PanelSeT CRN
Anwendung Multi-purpose
Mounting support Door
Device composition 1 support
Quantity per set Set of 10
Complementary
Material Galvanised steel
Fixing mode By screws on 22 mm equipment
Height 100 mm
Width 30 mm
Depth 11.5 mm
Diameter 22.5 mm
0 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 0.700 cm
Package 1 Length 10.500 cm
Package 1 Weight 30.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 160
Package 2 Height 15.000 cm
Package 2 Width 13.500 cm
Package 2 Length 38.500 cm
Package 2 Weight 5.312 kg
Unit Type of Package 3 P12
Number of Units in Package 3 2560
Package 3 Height 52.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 100.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months