Schneider-Electric
 
NSYTRACR44 picture- scope
NSYTRACR44
Cover plate, Linergy TR, 4 points, 2.2mm width, for spring terminals NSYTRR44, grey, Set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Cover plate
Device short name TRA
Accessory / separate part category Insulation accessory
Product compatibility TRR spring terminal terminal block, length = 87 mm
Thickness 2.2 mm
Complementary
Cable cross section 4 mm²
Number of connections 4
Number of measurement input 2
Quantity per set Set of 50
Net weight 3 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 13.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 50
Package 2 Height 5.0 cm
Package 2 Width 13.0 cm
Package 2 Length 17.0 cm
Package 2 Weight 170.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 600
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.411 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months