Schneider-Electric
 
NSYTRALR62 picture- scope
NSYTRALR62
Reduction bridge spring to spring, Linergy TR terminals blocks, for connecting 6mm² to 2.5/4mm² spring terminal, red
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Reduction bridge screw to spring
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRR spring terminal - passthrough terminal block
Complementary
Cable cross section 6 mm²
Number of connections 3
2
Number of measurement input 2
Quantity per set Set of 10
Net weight 3.7 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.25 cm
Package 1 Width 1.27 cm
Package 1 Length 3.05 cm
Package 1 Weight 4 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 5 cm
Package 2 Width 15 cm
Package 2 Length 17 cm
Package 2 Weight 46 g
Unit Type of Package 3 BB1
Number of Units in Package 3 10
Package 3 Height 1.6 cm
Package 3 Width 3 cm
Package 3 Length 3.1 cm
Package 3 Weight 40 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months