Schneider-Electric
 
NSYTRR162PE picture- scope
NSYTRR162PE
Terminal block, Linergy TR, spring type, protective earth, 2 points, 16mm², green-yellow, set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Terminal block
Device short name TRR
Terminal block type Protective earth
Terminal block level 1
Mounting mode Clip-on
Nominal cross section 16 mm²
Length 80 mm
Colour Green-yellow
Quantity per set Set of 50
Complementary
Width 12.2 mm
Height 51 mm
Connections - terminals 1 x spring terminal: upstream
1 x spring terminal: downstream
Number of connections 2
Connection position Top
Number of measurement input 2
Cable cross section 0.2…25 mm², solid
0.2…16 mm², flexible without cable end
1.5…16 mm², flexible with cable end
Wire stripping length 18 mm
Tool type Connection: flat screwdriver
Disconnection: flat screwdriver
Material Polyamide 6/6: insulating case
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
Dielectric constant 3.7 at 1 MHz
Resistivity 10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
Surface resistance 1000 GΩ conforming to IEC 60093
1000 GΩ conforming to VDE 0303-T30
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
Flame retardance V0, thickness0.8 mm conforming to UL 94
Net weight 51.2 g
Range compatibility Prisma G
Prisma P
Prisma PH
Prisma Pack
Spacial
Kaedra
Pragma
TeSys
Product compatibility Spacial enclosures
Environment
Product certifications IEC-Ex
GL
LR
cURus
ATEX
EAC
VDE
CSA
DNV
Dielectric strength 1000 V conforming to IEC 60243-1
Ambient air temperature for operation -40…130 °C conforming to IEC 60216-1
-40…130 °C conforming to VDE 0304-T21
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 5.1 cm
Package 1 Length 8 cm
Package 1 Weight 48 g
Unit Type of Package 2 BB1
Number of Units in Package 2 25
Package 2 Height 6.2 cm
Package 2 Width 11.2 cm
Package 2 Length 31.3 cm
Package 2 Weight 1.259 kg
Unit Type of Package 3 S03
Number of Units in Package 3 200
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 10.563 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months