Schneider-Electric
 
NSYTVAR picture- scope
NSYTVAR
Actassi - cable support - set of 1
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Cable support
Accessory / separate part category Cable management accessory
Provided equipment Fixing elements
Quantity per set Set of 1
Complementary
Range compatibility Actassi VDS
Actassi VDA
Mounting location Rear uprights of the 19" rack
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 4.5 cm
Package 1 Length 49.5 cm
Package 1 Weight 320.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 15
Package 2 Height 20.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.43 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months