Schneider-Electric
 
NSYTVP356 picture- scope
NSYTVP356
Actassi - cable support - set of 2 - depth 600 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Cable support
Accessory / separate part category Cable management accessory
Quantity per set Set of 2
Complementary
Range compatibility Actassi VDA
Actassi VDS
Mounting location Between the front and rear 19" uprights
Depth Rack : 600 mm
Rack : 800 mm
Rack : 1000 mm
Number of rack unit 38U
24U
33U
29U
42U
47U
Distance between centers 258 mm
Distance between cable supports 350 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 7.0 cm
Package 1 Length 33.0 cm
Package 1 Weight 322.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 30
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.66 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months