Schneider-Electric
 
NSYTVP556 picture- scope
NSYTVP556
Actassi - cable support - set of 2 - depth 600 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Cable support
Accessory / separate part category Cable management accessory
Quantity per set Set of 2
Complementary
Range compatibility Actassi VDS
Actassi VDA
Mounting location Between the front and rear 19" uprights
Depth Rack : 600 mm
Rack : 800 mm
Number of rack unit 29U
33U
24U
42U
38U
47U
Distance between centers 458 mm
Distance between cable supports 550 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 7.0 cm
Package 1 Length 44.0 cm
Package 1 Weight 550.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 15
Package 2 Height 20.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 8.25 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months