Schneider-Electric
 
NSYTVPSP6 picture- scope
NSYTVPSP6
Actassi - cable support cross-rail - set of 2 - depth 600 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Cable rail
Accessory / separate part category Cable management accessory
Provided equipment Fixing elements
Quantity per set Set of 2
Complementary
Range compatibility Actassi VDS
Actassi VDA
Mounting location Enclosure
Depth Nominal : 600 mm
Fixing mode Direct fixing
Material Treated sheet steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 5.0 cm
Package 1 Length 48.5 cm
Package 1 Weight 520.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 20.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.56 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months