Schneider-Electric
 
NSYVDA24U66E picture- scope
NSYVDA24U66E
Floor-Standing Cabling Rack 24U W600D600 Fixed 19" Glazed Door R7035
Schneider Electric
Characteristics
Main
Range Actassi
Product name Actassi VDA
Product or component type 19" enclosure
Device application Cabling
Applications To protect network connectivity equipment
To mount 19" equipment
Enclosure type Network Cabinet
Support equipment 4 x 19" uprights recessed of 120 mm from the front (pitch 25 mm)
Front face Glazed door
Door type Front glazed door - with 2 points locking system (key: 333) - reversible opening at 180 °
Rear plain door - with 1 point locking system (key: 333) - reversible opening at 180 °
Accessibility for operation Side
Rear
Top
Front
Removable parts Front door removable toolless
Top blanking plate
Bottom blanking plate
Side panels removable toolless
Rear door removable toolless
Colour Door: light grey (RAL 7035)
Panels: light grey (RAL 7035)
Top and bottom: light grey (RAL 7035)
Structure: dark grey (RAL 7011)
Complementary
Device composition 1 x glazed door front
2 x panels side
1 x assembled structure CBLX torx
1 x roof with removable blanking plate top
4 x levelling feets
1 x plain door rear
4 x 19" uprights
1 x fixing kit (screws, cage nuts…)
10 x earthing connections
Load rating 400 kg static
250 kg dynamic
Back face Plain door
Side face Panel
Number of cut-out 1 cut-outbottom
1 cut-outtop side panel
1 cut-outtop - split in 3 parts
Installation mode Floor-standing
Material Sheet steel: structure
Sheet steel: door
Sekurit glass: door
Galvanized steel: upright
Sheet steel: panel
Surface finish Epoxy-polyester powder
Width 600 mm
Height 1200 mm
Depth 600 mm
Net weight 63 kg
Number of rack unit 24U
Targeted region Europe
Environment
IK degree of protection IK08 conforming to IEC 62262
IP degree of protection IP20 conforming to IEC 60529
Standards IEC 60297-3-100
EIA-310D
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 68.0 cm
Package 1 Width 66.0 cm
Package 1 Length 132.0 cm
Package 1 Weight 63.0 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months