Schneider-Electric
 
NSYVDA42U6GGD picture- scope
NSYVDA42U6GGD
Actassi - door with glass - 42U - 600 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Door
Colour Grey (RAL 7035)
Complementary
Range compatibility Actassi VDA
Number of rack unit 42U
Mounting support Enclosure
Material Steel
Glass
Width 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 61.0 cm
Package 1 Length 198.0 cm
Package 1 Weight 14.715 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations