Schneider-Electric
 
NSYVDA42U810LN picture- scope
NSYVDA42U810LN
Floor-Standing Cabling Rack 42U W800D1000 Fixed 19" Glazed Door R9011
Schneider Electric
Characteristics
Main
Range Actassi
Product name Actassi VDA
Product or component type 19" enclosure
Device application Cabling
Applications To mount 19" equipment
To protect network connectivity equipment
Enclosure type Network Cabinet
Support equipment 2 x 19" uprights recessed of 120 mm from the front (pitch 25 mm)
Front face Glazed door
Door type Front plain door - with 2 points locking system (key: EK333) - reversible opening at 180 °
Accessibility for operation Rear
Top
Front
Side
Removable parts Front door removable toolless
Bottom blanking plate
Side panels removable toolless
Rear panel removable toolless
Top blanking plate equipped with brush gasket
Colour Door: black (RAL 9011)
Panels: black (RAL 9011)
Top and bottom: black (RAL 9011)
Structure: black (RAL 9011)
Complementary
Device composition 1 x glazed door front
2 x panels side
2 x 19" uprights front
1 x assembled structure CBLX torx
1 x panel rear
4 x levelling feets
1 x roof equipped with brush gasket top
Load rating 400 kg static
250 kg dynamic
Back face Panel
Side face Panel
Number of cut-out 1 cut-outbottom
1 cut-outtop side panel
1 cut-outtop - split in 3 parts
Installation mode Floor-standing
Material Sheet steel: structure
Sheet steel: door
Galvanized steel: upright
Sheet steel: panel
Surface finish Epoxy-polyester powder
Width 800 mm
Height 2000 mm
Depth 1000 mm
Net weight 121 kg
Number of rack unit 42U
Targeted region Europe
Environment
IK degree of protection IK08 conforming to IEC 62262
IP degree of protection IP20 conforming to IEC 60529
Standards IEC 60297-3-100
EIA-310D
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 211.000 cm
Package 1 Width 80.000 cm
Package 1 Length 102.000 cm
Package 1 Weight 126.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months