Schneider-Electric
 
NSYVDS24U610N picture- scope
NSYVDS24U610N
Floor-Standing Server Rack 24U W600D1000 Fixed 19" Perf. Door R9011
Schneider Electric
Characteristics
Main
Range Actassi
Product name Actassi VDS
Product or component type 19" enclosure
Device application Server
Applications To mount server components
To protect network connectivity equipment
To mount 19" equipment
Enclosure type Server cabinet
Support equipment 4 x 19" uprights recessed of 120 mm from the front (pitch 25 mm)
Front face Microperforated door
Door type Front microperforated door - with 2 points locking system (key: 333) - reversible opening at 180 °
Rear microperforated door - with 2 points locking system (key: 333) - reversible opening at 180 °
Accessibility for operation Front
Top
Rear
Side
Removable parts Front door removable toolless
Bottom blanking plate
Rear door removable toolless
Top blanking plate equipped with brush gasket
Side panels
Colour Door: black (RAL 9011)
Panels: black (RAL 9011)
Top and bottom: black (RAL 9011)
Structure: black (RAL 9011)
Complementary
Device composition 2 x panels side
1 x assembled structure CBLX torx
1 x roof with removable blanking plate top
4 x levelling feets
4 x 19" uprights
1 x microperforated door (airflow 80%) front
1 x microperforated door (airflow 80%) rear
Load rating 750 kg static
Back face Microperforated door
Side face Panel
Number of cut-out 1 cut-outbottom
1 cut-outtop side panel
1 cut-outtop - split in 3 parts
Installation mode Floor-standing
Material Sheet steel: structure
Sheet steel: door
Sekurit glass: door
Galvanized steel: upright
Sheet steel: panel
Surface finish Epoxy-polyester powder
Width 600 mm
Height 1200 mm
Depth 1000 mm
Net weight 82 kg
Number of rack unit 24U
Targeted region Europe
Environment
IK degree of protection IK08 conforming to IEC 62262
IP degree of protection IP20 conforming to IEC 60529
Standards EIA-310D
IEC 60297-3-100
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 133.0 cm
Package 1 Width 69.0 cm
Package 1 Length 105.0 cm
Package 1 Weight 80.0 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months