Schneider-Electric
 
NSYVEA9 picture- scope
NSYVEA9
Water drain plug, for drainage of condensation water. Drilling diam: 8.5 mm.IP53
Schneider Electric
Characteristics
Main
Range Thalassa
Range compatibility Thalassa Thalassa PLM
Product or component type Plug
Accessory / separate part category Thermal management accessory
Environmental characteristic Water resistant
Mounting location Bottom of enclosure
Fixing mode Clipped
Device composition 1 plug
Quantity per set Set of 10
Complementary
Diameter 8.2 mm for PLM
8.5 mm
IP degree of protection IP53 (category 2)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 1.500 cm
Package 1 Length 1.500 cm
Package 1 Weight 1.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.000 cm
Package 2 Width 4.000 cm
Package 2 Length 10.000 cm
Package 2 Weight 10.000 g
Unit Type of Package 3 PAM
Number of Units in Package 3 75000
Package 3 Height 84.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 403.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months