Schneider-Electric
 
NSYZUN88VDA picture- scope
NSYZUN88VDA
Actassi - plinth - set of 4 - depth 800 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Plinth
Accessory / separate part category Mounting accessory
Removable parts Strips
Colour Grey (RAL 7011)
Quantity per set Set of 4
Complementary
Device composition Ventilation louvres
Knock-out area
Material Textured epoxy-polyester powder sheet steel
Mounting location Rear
Side
Range compatibility Actassi VDS
Actassi VDA
Product destination Enclosure
Number of rack unit 29U
38U
47U
33U
24U
42U
Height 100 mm
Width 800 mm
Depth 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 18.0 cm
Package 1 Length 81.0 cm
Package 1 Weight 5.54 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months