Schneider-Electric
 
NU301818 picture- scope
NU301818
New Unica - 2 USB charger 2.4 A - Type A and C - white
Schneider Electric
Characteristics
Main
Range New Unica
Product or component type USB charger
Device presentation Mechanism
Complementary
Device application Charger
Device mounting Flush
Number of modules 2 modules
Type of USB power supply USB type A + C
Colour tint White (RAL 9003)
Surface finish Glossy
[Ue] rated operational voltage 100...240 V AC 50/60 Hz
Maximum power consumption in W 0.075 W
Nominal output power 12 W
Input power 12 W
Service life in hours 30000 h 12 W
Socket number 2
Integrated connection type 1 USB type A 5 V DC, maximum load current: 1 A
1 USB type C 5 V DC, maximum load current: 2.4 A
Material ABS (acrylonitrile butadiene-styrene): centre plate
PC (polycarbonate) GF10 FR: casing
PC (polycarbonate) GF10 FR: internal cover
Protection type Short-circuit protection
Number of terminals 2 screw terminals
Clamping connection capacity 2 x 0.75...2 x 2.5 mm² for rigid cable(s)
2 x 0.75...2 x 2.5 mm² for flexible cable(s)
2 x 0.75...2 x 2.5 mm² for stranded cable(s)
Wire stripping length 8 mm
Product compatibility All devices fulfilling the EN 62684 standard
Fixing mode By claws
By screws
Type of packing Flow-pack
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -5…50 °C
Standards ETSI EN 301 489-4
EN 60950-1
EN 62684
Height 45 mm
Width 22.5 mm
Depth 42 mm
Embedding depth 30.8 mm
Resistance to chemical agents Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Electrical insulation class Class II
IK degree of protection IK04
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.900 cm
Package 1 Width 4.500 cm
Package 1 Length 4.500 cm
Package 1 Weight 54.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.000 cm
Package 2 Width 14.500 cm
Package 2 Length 26.000 cm
Package 2 Weight 614.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 20
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.455 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information