Schneider-Electric
 
NU303118 picture- scope
NU303118
Socket-outlet, New Unica, mechanism, 2P, 10A, European, with shutter, IP3x, glossy, untreated, white
Schneider Electric
Characteristics
Main
Range New Unica
Product or component type Socket-outlet
Device presentation Mechanism
Device mounting Flush
Socket number 1
Outlet poles configuration 2P
Outlet standard deviation European
Rated current 10 A
Complementary
Device application Power supply
Cover type With shutter
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Number of modules 1 module
Fixing mode Clip-in
Colour tint White (RAL 9003)
Connections - terminals Screw terminals
Cable cross section 0…4 mm² cable(s), 2 - cable stiffness: flexible
0…4 mm² cable(s), 2 - cable stiffness: rigid
Minimum load breaking capacity 100 operations 1.25 In and 1.1 Un, cos phi = 0.6
Electrical durability 10000 cycles, cos phi = 0.8
Insulation resistance > 5 MOhm at 500 V
Dielectric strength 2000 V
Material PC: mechanism cover
PC (polycarbonate) GF10 FR: casing
CuZn37: terminals
Surface finish Glossy
Quantity per set Set of 1 flow-pack
Standards IEC 60884-1
UNE 20315-1-1:1994
Product certifications EAC
Embedding depth 30 mm
Depth 39.3 mm
Width 22.5 mm
Height 45 mm
Net weight 0.019 kg
Surface treatment Untreated
Resistance to chemical agents Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Ambient air temperature for operation -5…35 °C
Ambient air temperature for storage -5…50 °C
IK degree of protection IK04
IP degree of protection IP3x
Environmental characteristic Acetone
Bleach
UV resistant
Petrol
Oil
Alcohol
Window-cleaning fluid
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 4.0 cm
Package 1 Length 4.5 cm
Package 1 Weight 19.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.5 cm
Package 2 Width 14.0 cm
Package 2 Length 26.0 cm
Package 2 Weight 190.0 g
Unit Type of Package 3 S04
Number of Units in Package 3 240
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 5.326 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Minimum percentage of recycled plastic content 60