Schneider-Electric
 
NU306618 picture- scope
NU306618
2 Socket-outlet, New Unica, mechanism, 2P, 16A, Schuko, with shutter, screwless terminals, glossy, untreated, white
Schneider Electric
Characteristics
Main
Range New Unica
Product or component type Socket-outlet
Device presentation Mechanism
Device mounting Flush
Socket number 2
Outlet poles configuration 2P + E
Outlet standard CEE 7/3
Outlet standard deviation Schuko
Outlet standard description Side earth
Ground lug position 45° ground lug
Rated current 16 A
Condition of use Indoor
Complementary
Device application Power supply
Cover type With shutter
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Number of modules 4 modules
Fixing mode Clip-in
Colour tint White (RAL 9003)
Connections - terminals Screwless terminals
Cable cross section 0…2.5 mm² cable(s), 2 - cable stiffness: flexible
0…2.5 mm² cable(s), 2 - cable stiffness: rigid
Minimum load breaking capacity 100 operations 1.25 In and 1.1 Un, cos phi = 0.6
Electrical durability 5000 cycles, cos phi = 0.8
Insulation resistance > 5 MOhm at 500 V
Dielectric strength 2000 V
Material PC: mechanism cover
PC (polycarbonate) GF10 FR: casing
Surface finish Glossy
Quantity per set Set of 1 flow-pack
Standards IEC 60884-1
Product certifications SEMKO
DEMKO
EAC
Embedding depth 30 mm
Depth 39.4 mm
Width 45 mm
Height 90 mm
Net weight 0.075 kg
Surface treatment Untreated
Resistance to chemical agents Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Ambient air temperature for operation -5…35 °C
Ambient air temperature for storage -5…50 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Acetone
Bleach
UV resistant
Petrol
Oil
Alcohol
Window-cleaning fluid
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.400 cm
Package 1 Width 4.500 cm
Package 1 Length 9.000 cm
Package 1 Weight 77.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.500 cm
Package 2 Width 22.500 cm
Package 2 Length 28.500 cm
Package 2 Weight 916.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 40
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.080 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Minimum percentage of recycled plastic content 62